SLLSEU9D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current | ||||||
VSUP | Operational supply voltage ISO 17987 Param 10 | Device is operational beyond the LIN defined nominal supply voltage range See Figure 8-1 and Figure 8-2 | 4.5 | 36 | V | |
Nominal supply voltage ISO 17987 Param 10 | Normal and standby modes(1) See Figure 8-1 and Figure 8-2 | 4.5 | 36 | V | ||
Sleep mode | 4.5 | 36 | V | |||
ISUP | Supply current Bus dominant | Normal mode EN = VCC, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP | 1.2 | 6.5 | mA | |
Standby mode EN = 0 V, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP | 1 | 1.7 | mA | |||
Supply current Bus recessive | Normal mode EN = VCC, INH = WAKE = VSUP | 300 | 700 | µA | ||
Standby mode EN = 0 V, INH = WAKE = VSUP | 20 | 55 | µA | |||
Supply current Sleep mode | 4.5 V < VSUP ≤ 14 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating | 9 | 16 | µA | ||
14 V < VSUP ≤ 36 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating | 22 | µA | ||||
UVSUPR | Under voltage VSUP threshold | Ramp up | 4.15 | 4.45 | V | |
UVSUPF | Under voltage VSUP threshold | Ramp down | 3.5 | 4 | V | |
UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 0.13 | V |