SLLSEV0F November 2017 – November 2023 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
The TXDRXD flag is set if the device detects that the TXD and RXD lines have been shorted together for t ≥tTXD_DTO. This fault is then indicated via the nFAULT terminal. The CAN driver is disabled until the TXDRXD fault is cleared.
This fault is only indicated in Normal mode and Silent mode.