SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
The TDP158/I implement a two stage standby power process.
Stage 1: If there is no signal on the clock line, then the maximum IVCC ≅ 7mA and maximum IVDD ≅ 7mA.
Stage 2: If a signal (like a noise or clock signal) is on the clock line, then the TDP158 investigates the clock line for 3 μs to 5 μs and detects if a signal is present.
In stage 2; maximum IVCC ≅ 7mA and maximum IVDD ≅ 27mA.
INPUTS | STATUS | ||||||||
---|---|---|---|---|---|---|---|---|---|
OE | HPD_SNK | Reg09[2] | IN_CLK | HPD_SRC | IN_Dx | SDA/SCL_CTL | OUT_Dx OUT_CLK | DDC | Mode |
L | X | X | X | H | High-Z | Disable | High-Z | Disabled | Power Down Mode |
H | X | 1 | X | HPD_SNK | RX Active | Active | TX Active | Active | Normal operation |
H | X | 1 | No Valid TMDS Clock | HPD_SNK | D0-D2 Disabled IN_CLK Active | Active | High-Z | Active | Standby Mode (Squelch waiting) |
H | X | 1 | Valid TMDS Clock | HPD_SNK | RX Active | Active | TX Active | Active | Normal operation |
H | H | 0 | No Valid TMDS Clock | HPD_SNK | D0-D2 Disabled IN_CLK Active | Active | High-Z | Active | Standby Mode (Squelch waiting) |
H | H | 0 | Valid TMDS Clock | HPD_SNK | RX Active | Active | TX Active | Active | Normal operation |