SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | HPDSNK_GATE_EN | Reserved | SLEW_CTL_DATA | ||||
R | R/W | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R | 1’b0 | Reserved |
6 | HPDSNK_GATE_EN | R/W | 1’b0 | The field set the HPD_SNK signal pass through to HPD_SRC or not and HPD_SRC whether held in the de-asserted state. 0 – HPD_SNK passed through to the HPD_SRC (default) 1 – HPD_SNK will not pass through to the HPD_SRC. |
5:2 | Reserved | R | 4’b0000 | Reserved |
1:0 | SLEW_CTL_DATA | R/W | 2’b11 | See Section 7.3.10 00 – Slowest ≅ 110 01 – Mid-Range 1 ≅ 95 10 – Mid-Range 2 ≅ 80ps 11 – Fastest (Default) ≅ 60ps Values are typical |