SLLSEX2F December   2016  – April 2024 TDP158

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics, Power Supply
    6. 5.6  Electrical Characteristics, Differential Input
    7. 5.7  Electrical Characteristics, TMDS Differential Output
    8. 5.8  Electrical Characteristics, DDC, I2C, HPD, and ARC
    9. 5.9  Electrical Characteristics, TMDS Differential Output in DP-Mode
    10. 5.10 Switching Characteristics, TMDS
    11. 5.11 Switching Characteristics, HPD
    12. 5.12 Switching Characteristics, DDC and I2C
    13. 5.13 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Reset Implementation
      2. 7.3.2  Operation Timing
      3. 7.3.3  Lane Control
      4. 7.3.4  Swap
      5. 7.3.5  Main Link Inputs
      6. 7.3.6  Receiver Equalizer
      7. 7.3.7  Input Signal Detect Block
      8. 7.3.8  Transmitter Impedance Control
      9. 7.3.9  TMDS Outputs
      10. 7.3.10 Slew Rate Control
      11. 7.3.11 Pre-Emphasis
      12. 7.3.12 DP-Mode Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 DDC Training for HDMI 2.0 Data Rate Monitor
      2. 7.4.2 DDC Functional Description
    5. 7.5 Register Maps
      1. 7.5.1  Local I2C Control BIT Access TAG Convention
      2. 7.5.2  BIT Access Tag Conventions
      3. 7.5.3  CSR Bit Field Definitions, DEVICE_ID (address = 00h≅07h)
      4. 7.5.4  CSR Bit Field Definitions, REV_ID (address = 08h )
      5. 7.5.5  CSR Bit Field Definitions – MISC CONTROL 09h (address = 09h)
      6. 7.5.6  CSR Bit Field Definitions – MISC CONTROL 0Ah (address = 0Ah)
      7. 7.5.7  CSR Bit Field Definitions – MISC CONTROL 0Bh (address = 0Bh)
      8. 7.5.8  CSR Bit Field Definitions – MISC CONTROL 0Ch (address = 0Ch)
      9. 7.5.9  CSR Bit Field Definitions, Equalization Control Register (address = 0Dh)
      10. 7.5.10 CSR Bit Field Definitions, POWER MODE STATUS (address = 20h)
      11. 7.5.11 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 30h)
      12. 7.5.12 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 31h)
      13. 7.5.13 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 32h)
      14. 7.5.14 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 33h)
      15. 7.5.15 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 34h)
      16. 7.5.16 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 35h)
      17. 7.5.17 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 4Dh)
      18. 7.5.18 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 4Eh)
      19. 7.5.19 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 4Fh)
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Source Side
        2. 8.2.2.2 DDC Pull Up Resistors
      3. 8.2.3 Application Curves
      4. 8.2.4 Application with DDC Snoop
        1. 8.2.4.1 Source Side HDMI Application
      5. 8.2.5 9.1.2 Source Side HDMI /DP Application Using DP-Mode
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Management
      2. 8.3.2 Standby Power
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Power Management

To minimize the power consumption of customer application, TDP158 used the dual power supply. VCC is 3.3V with 10% range to support the I/O voltage. The VDD is 1.1V with ≅ 5% range to supply the internal digital control circuit. TDP158 operates in 3 different working states.

  • Power Down mode:
    • When OE = Low, the device will put itself into the lowest power state by shutting down all function blocks.
      • OE re-asserted means the pin transitions from low to high. Transitioning the OE pin from L → H creates a reset. If the device is programmed through I2C, then it must be reprogrammed.
    • Writing a 1 to register 09h[3].
    • OE = High, HPD_SNK = Low for > 2 ms
  • Standby mode:
    • HPD_SNK = High but no valid clock signal detect on clock lane.
  • Normal operation:
    • When HPD assert, the device output will enable based on the signal detector circuit result.
    • HPD_SRC = HPD_SNK in all conditions. The HPD channel operational when VCC over 3V.

Note:

When the TDP158 is put into a power down state the I2C registers are cleared. This is important as the TMDS_CLOCK_RATIO_STATUS bit will be cleared. If cleared and HDMI 2.0 resolutions are to be supported the TDP158 expects the source to write a 1 to this bit location. If the read has the bit set, the TDP158 will set this bit; otherwise, the source termination must be set manually.