SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
The equalizer is used to clean up inter-symbol interference (ISI) jitter/loss from the bandwidth-limited board traces or cables. TDP158 supports fixed receiver equalizer by setting the A0/EQ1 and A1/EQ2 pins or through I2C. Table 7-3 provides the pin strap settings and EQ values.
Global | Independent Lane Control | |||||
---|---|---|---|---|---|---|
RX EQ (dB) | Pin Control (1) | I2C Control | I2C Control (2) | |||
{EQ2,EQ1} | P0_Reg0D[6:3] | D2 P0_Reg4E[3:0] | D1 P0_Reg4E[7:4] | D3 P0_Reg4F[3:0] | CLK(2)(3) P0_Reg4F[7:4] | |
2 | 2’b00 | 4’b0000 | 4’b0000 | 4’b0000 | 4’b0000 | 4’b0000 |
3 | 2’b0Z | 4’b0001 | 4’b0001 | 4’b0001 | 4’b0001 | 4’b0001 |
4 | 4’b0010 | 4’b0010 | 4’b0010 | 4’b0010 | 4’b0010 | |
5 | 2’b01 | 4’b0011 | 4’b0011 | 4’b0011 | 4’b0011 | 4’b0011 |
6.5 | 2’bZ0 | 4’b0100 | 4’b0100 | 4’b0100 | 4’b0100 | 4’b0100 |
7.5 | 4’b0101 | 4’b0101 | 4’b0101 | 4’b0101 | 4’b0101 | |
8.5 | 2’bZZ | 4’b0110 | 4’b0110 | 4’b0110 | 4’b0110 | 4’b0110 |
9 | 4’b0111 | 4’b0111 | 4’b0111 | 4’b0111 | 4’b0111 | |
10 | 2’bZ1 | 4’b1000 | 4’b1000 | 4’b1000 | 4’b1000 | 4’b1000 |
11 | 2’b10 | 4’b1001 | 4’b1001 | 4’b1001 | 4’b1001 | 4’b1001 |
12 | 4’b1010 | 4’b1010 | 4’b1010 | 4’b1010 | 4’b1010 | |
13 | 4’b1011 | 4’b1011 | 4’b1011 | 4’b1011 | 4’b1011 | |
14 | 4’b1100 | 4’b1100 | 4’b1100 | 4’b1100 | 4’b1100 | |
14.5 | 2’b1Z | 4’b1101 | 4’b1101 | 4’b1101 | 4’b1101 | 4’b1101 |
15 | 4’b1110 | 4’b1110 | 4’b1110 | 4’b1110 | 4’b1110 | |
15.5 | 2’b11 | 4’b1111 | 4’b1111 | 4’b1111 | 4’b1111 | 4’b1111 |