SLLSEX4B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge per IEC 62228-2 (1), LIN, VSUP terminal to GND | Contact discharge | ±15000 | V |
Indirect ESD discharge | ±15000 | V | ||
V(ESD) | Powered electrostatic discharge per SAE J2962-1(3) | Contact discharge | ±8000 | V |
Air discharge | ±25000 | |||
Transient | ISO 7637-2 and IEC 62215-3 transients per IEC 62228-1(2) | Pulse 1 | -100 | V |
Pulse 2a | 75 | |||
Pulse 3a | -150 | |||
Pulse 3b | 100 | |||
Transient | ISO 7637 slow transients pulse | Per SAE J2962-1(4) | 30 | V |