SLLSEY7F June 2017 – April 2020 ISO1211 , ISO1212
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC1 | Supply voltage input side | 2.25 | 5.5 | V | |
VINx, VSENSEx | Voltage on INx and SENSEx pins(1) | –60 | 60 | V | |
IOH | High-level output current from OUTx pin | VCC1 = 5 V | –4 | mA | |
VCC1 = 3.3 V | –3 | ||||
VCC1 = 2.5 V | –2 | ||||
IOL | Low-level output current into OUTx pin | VCC1 = 5 V | 4 | mA | |
VCC1 = 3.3 V | 3 | ||||
VCC1 = 2.5 V | 2 | ||||
tUI | Minimum pulse width at SENSEx pins | 150 | ns | ||
TA | Ambient temperature | –40 | 125 | °C |