Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TDP142 DisplayPortTM 8.1 Gbps Linear Redriver
1 Features
- DisplayPort™ 1.4 up to 8.1 Gbps (HBR3)
- Ultra-low-power architecture
- Linear redriver with up to 14 dB equalization
- Transparent to DisplayPort link training
- Configuration through GPIO or I2C
- Hot-Plug capable
- Support DisplayPort dual-mode standard version 1.1 (AC-coupled HDMI)
- Industrial temperature range: -40ºC to 85ºC (TDP142I)
- Commercial temperature range: 0ºC to 70ºC (TDP142)
- 4 mm x 6 mm, 0.4 mm Pitch WQFN package
2 Applications
- Tablets, notebooks, desktops, PC
- Active cables
- Monitors
- Docking stations