SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DisplayPort Transmitter (OUTDP[3:0]p or OUTDP[3:0]n) | ||||||
VTX(DIFF-PP) | Transmitter dynamic differential voltage swing range. | 1500 | mVPP | |||
VTX(RCV-DETECT) | Amount of voltage change allowed during receiver detection | 600 | mV | |||
VTX(CM-AC-PP-ACTIVE) | Tx AC common-mode voltage active | Max mismatch from Txp + Txn for both time and amplitude | 100 | mVPP | ||
VTX(IDLE-DIFF-AC-PP) | AC electrical idle differential peak-to-peak output voltage | At package pins | 0 | 10 | mV | |
VTX(IDLE-DIFF-DC) | DC electrical idle differential output voltage | At package pins after low pass filter to remove AC component | 0 | 14 | mV | |
RTX(DIFF) | Differential impedance of the driver | 75 | 120 | Ω | ||
CAC(COUPLING) | AC coupling capacitor | 75 | 265 | nF | ||
RTX(CM) | Common-mode impedance of the driver | Measured with respect to AC ground over
0–500 mV |
18 | 30 | Ω | |
CTX(PARASITIC) | TX input capacitance for return loss | At package pins, at 2.5GHz | 1.25 | pF | ||
RLTX(DIFF) | Differential return loss | 50 MHz – 1.25 GHz at 90 Ω | -15 | dB | ||
2.5 GHz at 90 Ω | -12 | dB | ||||
RLTX(CM) | Common-mode return loss | 50 MHz – 2.5 GHz at 90 Ω | -13 | dB | ||
ITX(SHORT) | TX short circuit current | TX± shorted to GND | 67 | mA | ||
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 0 | 0 | V | ||
AC Characteristics | ||||||
Crosstalk | Differential crosstalk between TX and RX signal pairs | at 2.5 GHz | –30 | dB | ||
C(P1dB-LF) | Low frequency 1-dB compression point | at 100 MHz, 200 mVPP < VID
< 2000 mVPP |
1300 | mVPP | ||
C(P1dB-HF) | High frequency 1-dB compression point | at 2.5 GHz, 200 mVPP < VID
< 2000 mVPP |
1300 | mVPP | ||
fLF | Low frequency cutoff | 200 mVPP< VID < 2000 mVPP | 20 | 50 | kHz | |
TX output deterministic jitter | 200 mVPP < VID < 2000 mVPP, PRBS7, 5 Gbps | 0.05 | UIpp | |||
200 mVPP < VID < 2000 mVPP, PRBS7, 8.1 Gbps | 0.08 | UIpp | ||||
TX output total jitter | 200 mVPP < VID < 2000 mVPP, PRBS7, 5 Gbps | 0.08 | UIpp | |||
200 mVPP < VID < 2000 mVPP, PRBS7, 8.1 Gbps | 0.135 | UIpp | ||||
DisplayPort Receiver (INDP[3:0]p or INDP[3:0]n) | ||||||
VID(PP) | Peak-to-peak input differential dynamic voltage range | 2000 | V | |||
VIC | Input common mode voltage | 0 | 2 | V | ||
C(AC) | AC coupling capacitance | 75 | 200 | nF | ||
EQ(DP) | Receiver equalization | DPEQ[1:0] at 4.05 GHz | 14 | dB | ||
dR | Data rate | HBR3 | 8.1 | Gbps | ||
R(ti) | Input termination resistance | 80 | 100 | 120 | Ω | |
AUXp or AUXn | ||||||
V(AUXP_DC_CM) | AUX Channel DC common mode voltage for AUXp | VCC = 3.3 V | 0 | 0.4 | V | |
V(AUXN_DC_CM) | AUX Channel DC common mode voltage for AUXn | VCC = 3.3 V | 2.7 | 3.6 | V |