SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
The TDP142 is in I2C mode when I2C_EN is not equal to “0”. The same configurations defined in GPIO mode are also available in I2C mode. The TDP142 DisplayPort configuration is programmed based on the Programming section .