SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AUX_SNOOP_DISABLE | Reserved | AUX_SBU_OVR | DP3_DISABLE | DP2_DISABLE | DP1_DISABLE | DP0_DISABLE | |
R/W | R | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | AUX_SNOOP_DISABLE | R/W | 0 | 0 – AUX snoop enabled. (Default)
1 – AUX snoop disabled. |
6 | Reserved | R | 0 | Reserved. |
5:4 | Reserved | R/W | 00 | Reserved.
|
3 | DP3_DISABLE | R/W | 0 | When AUX_SNOOP_DISABLE = 1’b1, this field can be used to enable or disable DP lane 3. When AUX_SNOOP_DISABLE = 1’b0, changes to this field will have no effect on lane 3 functionality.
0 – DP Lane 3 Enabled (default) 1 – DP Lane 3 Disabled. |
2 | DP2_DISABLE | R/W | 0 | When AUX_SNOOP_DISABLE = 1’b1, this field can be used to enable or disable DP lane 2. When AUX_SNOOP_DISABLE = 1’b0, changes to this field will have no effect on lane 2 functionality.
0 – DP Lane 2 Enabled (default) 1 – DP Lane 2 Disabled. |
1 | DP1_DISABLE | R/W | 0 | When AUX_SNOOP_DISABLE = 1’b1, this field can be used to enable or disable DP lane 1. When AUX_SNOOP_DISABLE = 1’b0, changes to this field will have no effect on lane 1 functionality.
0 – DP Lane 1 Enabled (default) 1 – DP Lane 1 Disabled. |
0 | DP0_DISABLE | R/W | 0 | DISABLE. When AUX_SNOOP_DISABLE = 1’b1, this field can be used to enable or disable DP lane 0. When AUX_SNOOP_DISABLE = 1’b0, changes to this field will have no effect on lane 0 functionality.
0 – DP Lane 0 Enabled (default) 1 – DP Lane 0 Disabled. |