SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Main power supply | 3 | 3.3 | 3.6 | V | |
Supply Ramp Requirement | 100 | ms | ||||
V(12C) | Supply that external resistors are pulled up to on SDA and SCL | 1.7 | 3.6 | V | ||
V(PSN) | Supply Noise on VCC pins | 100 | mV | |||
TA | Operating free-air temperature | TDP142 | 0 | 70 | °C | |
TDP142I | –40 | 85 | °C |