SLLSEZ5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | EFAI[4:0] | ||||||
R | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | RSVD | R | 0x0 | Reserved |
15:18 | RSVD | R | 0x0 | Reserved |
7:5 | RSVD | R | 0x0 | Reserved |
4:0 | EFAI[4:0] | E/W | 0x0 | Event FIFO Acknowledge Index After the Host has read an element or a sequence of elements from the Tx Event FIFO it has to write the index of the last element read from Tx Event FIFO to EFAI. This will set the Tx Event FIFO Get Index TXEFS.EFGI to EFAI + 1 and update the Event FIFO Fill Level TXEFS.EFFL. |