SLLSEZ5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | Mask_Internal_read_error | Mask_Internal_write_error | Mask_Internal_error_log_write | Mask_Read_fifo_underflow | Mask_Read_fifo_empty | Mask_Write_fifo_overflow | |
RO | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | Mask_SPI_end_error | Mask_Invalid_command | Mask_Write_overflow | Mask_write_underflow | Mask_Read_overflow | Mask_read_underflow | |
RO | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
RO | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | |||||||
RO |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | RSVD | RO | 1’b0 | Reserved |
29 | Mask_Internal_read_error | RW | 1’b0 | When set the corresponding error bit will be masked |
28 | Mask_Internal_write_error | RW | 1’b0 | When set the corresponding error bit will be masked |
27 | Mask_Internal_error_log_write | RW | 1’b0 | When set the corresponding error bit will be masked |
26 | Mask_Read_fifo_underflow | RW | 1’b0 | When set the corresponding error bit will be masked |
25 | Mask_Read_fifo_empty | RW | 1’b0 | When set the corresponding error bit will be masked |
24 | Mask_Write_fifo_overflow | RW | 1’b0 | When set the corresponding error bit will be masked |
23:22 | RSVD | RO | 1’b0 | Reserved |
21 | Mask_SPI_end_error | RW | 1’b0 | When set the corresponding error bit will be masked |
20 | Mask_Invalid_command | RW | 1’b0 | When set the corresponding error bit will be masked |
19 | Mask_Write_overflow | RW | 1’b0 | When set the corresponding error bit will be masked |
18 | Mask_write_underflow | RW | 1’b0 | When set the corresponding error bit will be masked |
17 | Mask_Read_overflow | RW | 1’b0 | When set the corresponding error bit will be masked |
16 | Mask_read_underflow | RW | 1’b0 | When set the corresponding error bit will be masked |
15:8 | RSVD | RO | 8’h00 | Reserved |
7:0 | RSVD | RO | 8’h00 | Reserved |