The ISO1042 device is a galvanically-isolated controller area network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. The ISO1042 device offers ±70-V DC bus fault protection and ±30-V common-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of 5000 VRMS and a working voltage of 1060 VRMS. Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISO1042 device is available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options). The ISO1042 device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO1042 | SOIC (8) | 5.85 mm × 7.50 mm |
SOIC (16) | 10.30 mm × 7.50 mm |
FEATURE | ISO1042x | ISO1042Bx |
---|---|---|
Protection Level | Reinforced | Basic |
Surge Test Voltage | 10000 VPK | 6000 VPK |
Isolation Rating | 5000 VRMS | 5000 VRMS |
Working Voltage | 1060 VRMS / 1500 VPK | 1060 VRMS / 1500 VPK |
Changes from D Revision (October 2019) to E Revision
Changes from C Revision (October 2018) to D Revision
Changes from B Revision (July 2018) to C Revision
Changes from A Revision (May 2018) to B Revision
Changes from * Revision (December 2017) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCC1 | — | Digital-side supply voltage, Side 1 |
2 | TXD | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
3 | RXD | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
4 | GND1 | — | Digital-side ground connection, Side 1 |
5 | GND2 | — | Transceiver-side ground connection, Side 2 |
6 | CANL | I/O | Low-level CAN bus line |
7 | CANH | I/O | High-level CAN bus line |
8 | VCC2 | — | Transceiver-side supply voltage, Side 2 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply voltage, side 1 | -0.5 | 6 | V |
VCC2 | Supply voltage, side 2 | -0.5 | 6 | V |
VIO | Logic input and output voltage range (TXD and RXD) | -0.5 | VCC1+0.5(3) | V |
IO | Output current on RXD pin | -15 | 15 | mA |
VBUS | Voltage on bus pins (CANH, CANL) | -70 | 70 | V |
VBUS_DIFF | Differential voltage on bus pins (CANH-CANL) | -70 | 70 | V |
TJ | Junction temperature | -40 | 150 | ℃ |
TSTG | Storage temperature | -65 | 150 | ℃ |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 |
All pins(1) | ±6000 | V |
CANH and CANL to GND2(1) | ±16000 | V | ||
Electrostatic discharge
Charged device model (CDM), per JEDEC specification JESD22-C101 |
All pins(2) | ±1500 |
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
VPULSE | ISO7637-2 Transients according to GIFT - ICT CAN EMC test specification | Pulse 1; CAN bus terminals (CANH, CANL) to GND2 | -100 | V |
Pulse 2; CAN bus terminals (CANH, CANL) to GND2 | 75 | V | ||
Pulse 3a; CAN bus terminals (CANH, CANL) to GND2 | -150 | V | ||
Pulse 3b; CAN bus terminals (CANH, CANL) to GND2 | 100 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply Voltage, Side 1, 1.8-V operation | 1.71 | 1.89 | V |
Supply Voltage, Side 1, 2.5-V, 3.3-V and 5.5-V operation | 2.25 | 5.5 | V | |
VCC2 | Supply Voltage, Side 2 | 4.5 | 5.5 | V |
TA | Operating ambient temperature | -40 | 125 | °C |
THERMAL METRIC(1) | ISO1042 | UNIT | ||
---|---|---|---|---|
DW (SOIC) | DWV (SOIC) | |||
16 PINS | 8 PINS | |||
RΘJA | Junction-to-ambient thermal resistance | 69.9 | 100 | °C/W |
RΘJC(top) | Junction-to-case (top) thermal resistance | 31.8 | 40.8 | °C/W |
RΘJB | Junction-to-board thermal resistance | 29.0 | 51.8 | °C/W |
ΨJT | Junction-to-top characterization parameter | 13.2 | 16.8 | °C/W |
ΨJB | Junction-to-board characterization parameter | 28.6 | 49.8 | °C/W |
RΘJC(bot) | Junction-to-case (bottom) thermal resistance | - | - | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | See Figure 17, VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω, A repetitive pattern on TXD with 1 ms time period, 990 µs LOW time, and 10 µs HIGH time. | 385 | mW | ||
PD1 | Maximum power dissipation (side-1) | See Figure 19, VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω, Input a 2-V pk-pk 2.5-MHz 50% duty cycle differential square wave on CANH-CANL | 25 | mW | ||
PD2 | Maximum power dissipation (side-2) | See Figure 17, VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω, A repetitive pattern on TXD with 1 ms time period, 990 µs LOW time, and 10 µs HIGH time. | 360 | mW |
PARAMETER | TEST CONDITIONS | SPECIFICATIONS | UNIT | ||
---|---|---|---|---|---|
DW-16 | DWV-8 | ||||
IEC 60664-1 | |||||
CLR | External clearance(1) | Side 1 to side 2 distance through air | >8 | >8.5 | mm |
CPG | External Creepage(1) | Side 1 to side 2 distance across package surface | >8 | >8.5 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | >17 | µm |
CTI | Comparative tracking index | IEC 60112; UL 746A | >600 | >600 | V |
Material Group | According to IEC 60664-1 | I | I | ||
Overvoltage category | Rated mains voltage ≤ 600 VRMS | I-IV | I-IV | ||
Rated mains voltage ≤ 1000 VRMS | I-III | I-III | |||
DIN VDE V 0884-11:2017-01(2) | |||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1500 | 1500 | VPK |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test; | 1060 | 1060 | VRMS |
DC voltage | 1500 | 1500 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 7071 | 7071 | VPK |
VIOSM | Maximum surge isolation voltage
ISO1042(3) |
Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.6 × VIOSM = 10000 VPK (qualification) | 6250 | 6250 | VPK |
Maximum surge isolation voltage
ISO1042B(3) |
Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.3 × VIOSM = 6000 VPK (qualification) | 4615 | 4615 | VPK | |
qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s | ≤ 5 | ≤ 5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s;
ISO1042: Vpd(m) = 1.6 × VIORM, tm = 10 s ISO1042B: Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤ 5 | ≤ 5 | |||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1 s;
ISO1042: Vpd(m) = 1.875 × VIORM, tm = 1 s ISO1042B: Vpd(m) = 1.5 × VIORM, tm = 1 s |
≤ 5 | ≤ 5 | |||
CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2 πft), f = 1 MHz | 1 | 1 | pF |
RIO | Insulation resistance, input to output(5) | VIO = 500 V, TA = 25°C | > 1012 | > 1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 150°C | > 1011 | > 1011 | |||
VIO = 500 V at TS = 150°C | > 109 | > 109 | |||
Pollution degree | 2 | 2 | |||
Climatic category | 40/125/
21 |
40/125/
21 |
|||
UL 1577 | |||||
VISO | Withstand isolation voltage | VTEST = VISO , t = 60 s (qualification); VTEST = 1.2 × VISO , t = 1 s (100% production) | 5000 | 5000 | VRMS |
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017- 01 | Certified according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, EN 60950-1:2006/A2:2013 and EN 62368-1:2014 |
Maximum transient isolation voltage,
7071 VPK; Maximum repetitive peak isolation voltage, 1500 VPK; Maximum surge isolation voltage, ISO1042: 6250 VPK (Reinforced) ISO1042B: 4615 VPK (Basic) |
CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2 and IEC 62368-1 2nd Ed., for pollution degree 2, material group I
ISO1042: 800 VRMS reinforced isolation ISO1042B: 1060 VRMS basic isolation ---------------- CSA 60601- 1:14 and IEC 60601-1 Ed. 3.1+A1, ISO1042: 2 MOPP (Means of Patient Protection) 250 VRMS (354 VPK) maximum working voltage |
Single protection,
5000 VRMS |
Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate,
700 VRMS maximum working voltage |
EN 61010-1:2010 /A1:2019
ISO1042: 600 VRMS reinforced isolation ISO1042B: 1000 VRMS basic isolation ---------------- EN 60950-1:2006/A2:2013 and EN 62368-1:2014 ISO1042-: 800 VRMS reinforced isolation ISO1042B: 1060 VRMS basic isolation |
Certificates:
Reinforced: 40040142 Basic: 40047657 |
Master contract number: 220991 | File number: E181974 | Certificate:
CQC15001121716 (DW-16) CQC18001199096 (DWV-8) |
Client ID number: 77311 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 69.9°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 1 | 325 | mA | ||
RθJA = 69.9°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 1 | 496 | |||||
RθJA = 69.9°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 1 | 650 | |||||
RθJA = 69.9°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C, see Figure 1 | 946 | |||||
PS | Safety input, output, or total power | RθJA = 69.9°C/W, TJ = 150°C, TA = 25°C, see Figure 3 | 1788 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DWV-8 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 100°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 2 | 227 | mA | ||
RθJA = 100°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 2 | 347 | |||||
RθJA = 100°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 2 | 454 | |||||
RθJA = 100°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C, see Figure 2 | 661 | |||||
PS | Safety input, output, or total power | RθJA = 100°C/W, TJ = 150°C, TA = 25°C, see Figure 4 | 1250 | mW | ||
TS | Maximum safety temperature | 150 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CHARACTERISTICS | ||||||
ICC1 | Supply current Side 1 | VCC1 =1.71 V to 1.89 V, TXD = 0 V, bus dominant | 2.3 | 3.5 | mA | |
VCC1 = 2.25 V to 5.5 V, TXD = 0 V, bus dominant | 2.4 | 3.5 | mA | |||
VCC1 = 1.71 V to 1.89 V, TXD = VCC1, bus recessive | 1.2 | 2.1 | mA | |||
VCC1 = 2.25 V to 5.5 V, TXD = VCC1, bus recessive | 1.3 | 2.1 | mA | |||
ICC2 | Supply current Side 2 | TXD = 0 V, bus dominant, RL = 60 Ω | 43 | 73.4 | mA | |
TXD = VCC1, bus recessive, RL = 60 Ω | 2.8 | 4.1 | mA | |||
UVVCC1 | Rising under voltage detection, Side 1 | 1.7 | V | |||
UVVCC1 | Falling under voltage detection, Side 1 | 1.0 | V | |||
VHYS(UVCC1) | Hysterisis voltage on VCC1 undervoltage lock-out | 75 | 125 | mV | ||
UVVCC2 | Rising under voltage detection, side 2 | 4.2 | 4.45 | V | ||
UVVCC2 | Falling under voltage detection, side 2 | 3.8 | 4.0 | 4.25 | V | |
VHYS(UVCC2) | Hysterisis voltage on VCC2 undervoltage lock-out | 200 | mV | |||
TXD TERMINAL | ||||||
VIH | High level input voltage | 0.7×VCC1 | V | |||
VIL | Low level input voltage | 0.3×VCC1 | V | |||
IIH | High level input leakage current | TXD = VCC1 | 1 | uA | ||
IIL | Low level input leakage current | TXD = 0V | -20 | uA | ||
CI | Input capacitance | VIN = 0.4 x sin(2 x π x 1E+6 x t) + 2.5 V, VCC1 = 5 V | 3 | pF | ||
RXD TERMINAL | ||||||
VOH - VCC1 | High level output voltage | See Figure 18, IO = -4 mA for 4.5 V ≤ VCC1 ≤ 5.5 V | -0.4 | -0.2 | V | |
See Figure 18, IO = -2 mA for 3.0 V ≤ VCC1 ≤ 3.6 V | -0.2 | -0.07 | V | |||
See Figure 18, IO = -1 mA for 2.25 V ≤ VCC1 ≤ 2.75 V | -0.1 | -0.04 | V | |||
See Figure 18, IO = -1 mA for 1.71 V ≤ VCC1 ≤ 1.89 V | -0.1 | -0.045 | V | |||
VOL | Low level output voltage | See Figure 18, IO = 4 mA for 4.5 V ≤ VCC1 ≤ 5.5 V | 0.2 | 0.4 | V | |
See Figure 18, IO = 2 mA for 3.0 V ≤ VCC1 ≤ 3.6 V | 0.07 | 0.2 | V | |||
See Figure 18, IO = 1 mA for 2.25 V ≤ VCC1 ≤ 2.75 V | 0.035 | 0.1 | V | |||
See Figure 18, IO = 1 mA for 1.71 V ≤ VCC1 ≤ 1.89 V | 0.04 | 0.1 | V | |||
DRIVER ELECTRICAL CHARACTERISTICS | ||||||
VO(DOM) | Bus output voltage(Dominant), CANH | See Figure 15 and Figure 16, TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open | 2.75 | 4.5 | V | |
Bus output voltage(Dominant), CANL | See Figure 15 and Figure 16, TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open | 0.5 | 2.25 | V | ||
VO(REC) | Bus output voltage(recessive), CANH and CANL | See Figure 15 and Figure 16, TXD = VCC1, RL = open | 2.0 | 0.5 x VCC2 | 3.0 | V |
VOD(DOM) | Differential output voltage, CANH-CANL (dominant) | See Figure 15 and Figure 16, TXD = 0 V, 45 Ω ≤ RL ≤ 50 Ω, CL = open | 1.4 | 3.0 | V | |
Differential output voltage, CANH-CANL (dominant) | See Figure 15 and Figure 16, TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open | 1.5 | 3.0 | V | ||
Differential output voltage, CANH-CANL (dominant) | See Figure 15 and Figure 16, TXD = 0 V, RL = 2240 Ω, CL = open | 1.5 | 5.0 | V | ||
VOD(REC) | Differential output voltage, CANH-CANL (recessive) | See Figure 15 and Figure 16, TXD = VCC1, RL = 60 Ω, CL = open | -120.0 | 12.0 | mV | |
Differential output voltage, CANH-CANL (recessive) | See Figure 15 and Figure 16, TXD = VCC1, RL = open, CL = open | -50.0 | 50.0 | mV | ||
VSYM_DC | DC Output symmetry (VCC2 - VO(CANH) - VO(CANL)) | See Figure 15 and Figure 16, RL = 60 Ω, CL = open, TXD = VCC1 or 0 V | -400.0 | 400.0 | mV | |
ISO(SS_DOM) | Short circuit current steady state output current, dominant | See Figure 23, VCANH = -5 V to 40 V, CANL = open, TXD = 0 V | -100.0 | mA | ||
See Figure 23, VCANL = -5 V to 40 V, CANH = open, TXD = 0 V | 100.0 | mA | ||||
ISO(SS_REC) | Short circuit current steady state output current, recessive | See Figure 23, -27 V ≤ VBUS ≤ 32 V, VBUS = CANH = CANL, TXD = VCC1 | -5.0 | 5.0 | mA | |
RECEIVER ELECTRICAL CHARACTERISTICS | ||||||
VIT | Differential input threshold voltage | See Figure 18 and Table 1, |VCM| ≤ 20 V | 500.0 | 900.0 | mV | |
Differential input threshold voltage | See Figure 18 and Table 1, 20 V ≤ |VCM| ≤ 30 V | 400.0 | 1000.0 | |||
VHYS | Hysteresis voltage for differential input threshold | See Figure 18 and Table 1 | 120 | |||
VCM | Input common mode range | See Figure 18 and Table 1 | -30.0 | 30.0 | V | |
IOFF(LKG) | Power-off bus input leakage current | CANH = CANL = 5 V, VCC2 to GND via 0 Ω and 47 kΩ resistor | 4.8 | uA | ||
CI | Input capacitance to ground (CANH or CANL) | TXD = VCC1 | 24.0 | 30 | pF | |
CID | Differential input capacitance (CANH-CANL) | TXD = VCC1 | 12.0 | 15 | pF | |
RID | Differential input resistance | TXD = VCC1 ; -30 V ≤ VCM ≤ +30 V | 30.0 | 80.0 | kΩ | |
RIN | Input resistance (CANH or CANL) | TXD = VCC1 ; -30 V ≤ VCM ≤ +30 V | 15.0 | 40.0 | kΩ | |
RIN(M) | Input resistance matching: (1 - RIN(CANH)/RIN(CANL)) x 100% | VCANH = VCANL = 5 V | -2.0 | 2.0 | % | |
THERMAL SHUTDOWN | ||||||
TTSD | Thermal shutdown temperature | 170 | ℃ | |||
TTSD_HYST | Thermal shutdown hysteresis | 5 | ℃ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE SWITCHING CHARACTERISTICS | ||||||
tPROP(LOOP1) | Total loop delay, driver input TXD to receiver RXD, recessive to dominant | See Figure 20, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; 1.71 V ≤ VCC1 ≤ 1.89 V | 70 | 125 | 198.0 | ns |
See Figure 20, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; 2.25 V ≤ VCC1 ≤ 5.5 V | 70 | 122 | 192.0 | ns | ||
tPROP(LOOP2) | Total loop delay, driver input TXD to receiver RXD, dominant to recessive | See Figure 20, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; 1.71 V ≤ VCC1 ≤ 1.89 V | 70 | 155 | 215.0 | ns |
See Figure 20, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; 2.25 V ≤ VCC1 ≤ 5.5 V | 70 | 152 | 215.0 | ns | ||
tUV_RE_ENABLE | Re-enable time after Undervoltage event | Time for device to return to normal operation from VCC1 or VCC2 under voltage event | 300.0 | µs | ||
CMTI | Common mode transient immunity | VCM = 1200 VPK, See Figure 24 | 85 | 100 | kV/µs | |
DRIVER SWITCHING CHARACTERISTICS | ||||||
tpHR | Propagation delay time, HIGH TXD to driver recessive | See Figure 17, RL = 60 Ω and CL = 100 pF; input rise/fall time (10% to 90%) on TXD =1 ns | 76 | 120 | ns | |
tpLD | Propagation delay time, LOW TXD to driver dominant | 61 | 120 | |||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 14 | ||||
tR | Differential output signal rise time | 45 | ||||
tF | Differential output signal fall time | 45 | ||||
VSYM | Output symmetry (dominant or recessive) (VO(CANH) + VO(CANL)) / VCC2 | See Figure 17 and Figure 31 , RTERM = 60 Ω, CSPLIT = 4.7 nF, CL = open, RL = open, TXD = 250 kHz, 1 MHz | 0.9 | 1.1 | V/V | |
tTXD_DTO | Dominant time out | See Figure 22, RL = 60 Ω and CL = open | 1.2 | 3.8 | ms | |
RECEIVER SWITCHING CHARACTERISTICS | ||||||
tpRH | Propagation delay time, bus recessive input to RXD high output | See Figure 19, CL(RXD) = 15 pF | 75 | 130 | ns | |
tpDL | Propogation delay time, bus dominant input to RXD low output | 63 | 130 | ns | ||
tR | Output signal rise time(RXD) | 1.4 | ns | |||
tF | Output signal fall time(RXD) | 1.8 | ns | |||
FD TIMING PARAMETERS | ||||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns | See Figure 21, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns | 435.0 | 530.0 | ns | |
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns | See Figure 21, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns | 155.0 | 210.0 | ns | ||
tBIT(RXD) | Bit time on RXD output pins with tBIT(TXD) = 500 ns | See Figure 21, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns | 400 | 550.0 | ns | |
Bit time on RXD output pins with tBIT(TXD) = 200 ns | See Figure 21, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns | 120.0 | 220.0 | ns | ||
∆tREC | Receiver timing symmetry with tBIT(TXD) = 500 ns | See Figure 21, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; ΔtREC = tBIT(RXD) - tBIT(BUS) | -65.0 | 40.0 | ns | |
Receiver timing symmetry with tBIT(TXD) = 200 ns | See Figure 21, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; ΔtREC = tBIT(RXD) - tBIT(BUS) | -45.0 | 15.0 | ns |
VCC1 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
Temp = 25°C |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
VCC1 = 5 V | RL = 60 Ω | |
CL = Open | Temp = 25°C |
TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |
VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
Temp = 25°C |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
Temp = 25°C |
VCC = 5 V | VCC1 = 5 V | RL = 60 Ω |
CL = Open |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL = 100 pF |
CL(RXD) = 15 pF |
TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-29.5 V | -30.5 V | 1000 mV | L | VOL |
30.5 V | 29.5 V | 1000 mV | L | |
-19.55 V | -20.45 V | 900 mV | L | |
20.45 V | 19.55 V | 900 mV | L | |
-19.75 V | -20.25 V | 500 mV | H | VOH |
20.25 V | 19.75 V | 500 mV | H | |
-29.8 V | -30.2 V | 400 mV | H | |
30.2 V | 29.8 V | 400 mV | H | |
Open | Open | X | H |
The ISO1042 device is a digitally isolated CAN transceiver that offers ±70-V DC bus fault protection and ±30-V common-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. The ISO1042 device has an isolation withstand voltage of 5000 VRMS and is available in basic and reinforced isolation with a surge test voltage of 6 kVPK and 10 kVPK respectively. The device can operate from 1.8-V, 2.5-V, 3.3-V, and 5-V supplies on side 1 and a 5-V supply on side 2. This supply range is of particular advantage for applications operating in harsh industrial environments because the low voltage on side 1 enables the connection to low-voltage microcontrollers for power conservation, whereas the 5 V on side 2 maintains a high signal-to-noise ratio of the bus signals.
The CAN bus has two states during operation: dominant and recessive. A dominant bus state, equivalent to logic low, is when the bus is driven differentially by a driver. A recessive bus state is when the bus is biased to a common mode of VCC / 2 through the high-resistance internal input resistors of the receiver, equivalent to a logic high. The host microprocessor of the CAN node uses the TXD pin to drive the bus and receives data from the bus on the RXD pin. See Figure 25 and Figure 26.
The VCC1 supply for the isolated digital input and output side of the device can be supplied by 1.8-V, 2.5-V, 3.3-V, and 5-V supplies and therefore the digital inputs and outputs are 1.8-V, 2.5-V, 3.3-V, and 5-V compatible.
NOTE
The TXD pin is very weakly internally pulled up to VCC1. An external pullup resistor should be used to make sure that the TXD pin is biased to recessive (high) level to avoid issues on the bus if the microprocessor does not control the pin and the TXD pin floats. The TXD pullup strength and CAN bit timing require special consideration when the device is used with an open-drain TXD output on the CAN controller of the microprocessor. An adequate external pullup resistor must be used to make sure that the TXD output of the microprocessor maintains adequate bit timing input to the input on the transceiver.
The TXD DTO circuit prevents the transceiver from blocking network communication in the event of a hardware or software failure where the TXD pin is held dominant longer than the timeout period, tTXD_DTO. The DTO circuit timer starts on a falling edge on the TXD pin. The DTO circuit disables the CAN bus driver if no rising edge occurs before the timeout period expires, which frees the bus for communication between other nodes on the network. The CAN driver is activated again when a recessive signal occurs on the TXD pin, clearing the TXD DTO condition. The receiver and RXD pin still reflect activity on the CAN bus, and the bus terminals are biased to the recessive level during a TXD dominant timeout.
NOTE
The minimum dominant TXD time (tTXD_DTO) allowed by the TXD DTO circuit limits the minimum possible transmitted data rate of the device. The CAN protocol allows a maximum of eleven successive dominant bits (on TXD) for the worst case, where five successive dominant bits are followed immediately by an error frame. This, along with the tTXD_DTO minimum, limits the minimum data rate. Calculate the minimum transmitted data rate with Equation 1.
If the junction temperature of the device exceeds the thermal shutdown threshold (TTSD), the device turns off the CAN driver circuits, blocking the TXD-to-bus transmission path. The CAN bus terminals are biased to the recessive level during a thermal shutdown, and the receiver-to-RXD path remains operational. The shutdown condition is cleared when the junction temperature drops at least the thermal shutdown hysteresis temperature (TTSD_HYST) below the thermal shutdown temperature (TTSD) of the device.
The supply pins have undervoltage detection that places the device in protected or default mode which protects the bus during an undervoltage event on the VCC1 or VCC2 supply pins. If the bus-side power supply, VCC2, is less than about 4 V, the power shutdown circuits in the ISO1042 device disable the transceiver to prevent false transmissions because of an unstable supply. If the VCC1 supply is still active when this occurs, the receiver output (RXD) goes to a default HIGH (recessive) value. Table 2 summarizes the undervoltage lockout and fail-safe behavior.
VCC1 | VCC2 | DEVICE STATE | BUS OUTPUT | RXD |
---|---|---|---|---|
> UVVCC1 | > UVVCC2 | Functional | Per Device State and TXD | Mirrors Bus |
<UVVCC1 | > UVVCC2 | Protected | Recessive | Undetermined |
>UVVCC1 | < UVVCC2 | Protected | High Impedance | Recessive (Default High) |
NOTE
After an undervoltage condition is cleared and the supplies have returned to valid levels, the device typically resumes normal operation in 300 µs.
Pullup and pulldown resistors should be used on critical pins to place the device into known states if the pins float. The TXD pin should be pulled up through a resistor to the VCC1 pin to force a recessive input level if the microprocessor output to the pin floats.
The device is designed to be ideal passive or no load to the CAN bus if it is unpowered. The bus pins (CANH, CANL) have extremely low leakage currents when the device is unpowered to avoid loading down the bus which is critical if some nodes of the network are unpowered while the rest of the of network remains in operation.
The device has two protection features that limit the short circuit current when a CAN bus line has a short-circuit fault condition. The first protection feature is driver current limiting (both dominant and recessive states) and the second feature is TXD dominant state time out to prevent permanent higher short circuit current of the dominant state during a system fault. During CAN communication the bus switches between dominant and recessive states, therefore the short circuit current may be viewed either as the instantaneous current during each bus state or as an average current of the two states. For system current (power supply) and power considerations in the termination resistors and common-mode choke ratings, use the average short circuit current. Determine the ratio of dominant and recessive bits by the data in the CAN frame plus the following factors of the protocol and PHY that force either recessive or dominant at certain times:
These factors ensure a minimum recessive amount of time on the bus even if the data field contains a high percentage of dominant bits. The short circuit current of the bus depends on the ratio of recessive to dominant bits and their respective short circuit currents. Use Equation 2 to calculate the average short circuit current.
where
NOTE
Consider the short circuit current and possible fault cases of the network when sizing the power ratings of the termination resistance and other network components.
Table 3 and Table 4 list the driver and receiver functions. Table 5 lists the functional modes for the ISO1042 device.
INPUT | OUTPUTS | DRIVEN BUS STATE | |
---|---|---|---|
TXD(1) | CANH(1) | CANL(1) | |
L | H | L | Dominant |
H | Z | Z | Recessive |
DEVICE MODE | CAN DIFFERENTIAL INPUTS
VID = VCANH – VCANL(3) |
BUS STATE | RXD PIN(1) |
---|---|---|---|
Normal | VID ≥ VIT(MAX) | Dominant | L |
VIT(MIN) < VID < VIT(MAX) | ? | ? | |
VID ≤ VIT(MIN) | Recessive | H | |
Open (VID ≈ 0 V) | Open | H |
DRIVER | RECEIVER | |||||
---|---|---|---|---|---|---|
INPUTS | OUTPUTS | BUS STATE | DIFFERENTIAL INPUTS VID = CANH–CANL(3) | OUTPUT
RXD |
BUS STATE | |
TXD | CANH | CANL | ||||
L(2) | H | L | DOMINANT | VID ≥ VIT(MAX) | L | DOMINANT |
H | Z | Z | RECESSIVE | VIT(MIN) < VID < VIT(MAX) | ? | ? |
Open | Z | Z | RECESSIVE | VID ≤ VIT(MIN) | H | RECESSIVE |
X | Z | Z | RECESSIVE | Open (VID ≈ 0 V) | H | RECESSIVE |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The ISO1042 device can be used with other components from Texas Instruments such as a microcontroller, a transformer driver, and a linear voltage regulator to form a fully isolated CAN interface.
Unlike an optocoupler-based solution, which requires several external components to improve performance, provide bias, or limit current, the ISO1042 device only requires external bypass capacitors to operate.
The ISO 11898-2 Standard specifies a maximum bus length of 40 m and maximum stub length of 0.3 m. However, with careful design, users can have longer cables, longer stub lengths, and many more nodes to a bus. A large number of nodes requires transceivers with high input impedance such as the ISO1042 transceivers.
Many CAN organizations and standards have scaled the use of CAN for applications outside the original ISO 11898-2 Standard. These organizations and standards have made system-level trade-offs for data rate, cable length, and parasitic loading of the bus. Examples of some of these specifications are ARINC825, CANopen, DeviceNet, and NMEA2000.
The ISO1042 device is specified to meet the 1.5-V requirement with a 50-Ω load, incorporating the worst case including parallel transceivers. The differential input resistance of the ISO1042 device is a minimum of 30 kΩ. If 100 ISO1042 transceivers are in parallel on a bus, this requirement is equivalent to a 300-Ω differential load worst case. That transceiver load of 300 Ω in parallel with the 60 Ω gives an equivalent loading of 50 Ω. Therefore, the ISO1042 device theoretically supports up to 100 transceivers on a single bus segment. However, for CAN network design margin must be given for signal loss across the system and cabling, parasitic loadings, network imbalances, ground offsets and signal integrity, therefore a practical maximum number of nodes is typically much lower. Bus length may also be extended beyond the original ISO 11898 standard of 40 m by careful system design and data-rate tradeoffs. For example, CANopen network design guidelines allow the network to be up to 1 km with changes in the termination resistance, cabling, less than 64 nodes, and a significantly lowered data rate.
This flexibility in CAN network design is one of the key strengths of the various extensions and additional standards that have been built on the original ISO 11898-2 CAN standard. Using this flexibility requires the responsibility of good network design and balancing these tradeoffs.
The ISO11898 standard specifies the interconnect to be a single twisted pair cable (shielded or unshielded) with 120-Ω characteristic impedance (ZO). Resistors equal to the characteristic impedance of the line should be used to terminate both ends of the cable to prevent signal reflections. Unterminated drop-lines (stubs) connecting nodes to the bus should be kept as short as possible to minimize signal reflections. The termination may be in a node, but if nodes are removed from the bus, the termination must be carefully placed so that it is not removed from the bus.
Termination may be a single 120-Ω resistor at the end of the bus, either on the cable or in a terminating node. If filtering and stabilization of the common-mode voltage of the bus is desired, then split termination can be used. (See Figure 31). Split termination improves the electromagnetic emissions behavior of the network by eliminating fluctuations in the bus common-mode voltages at the start and end of message transmissions.
Figure 33 shows an application circuit for using ISO1042, ISO1211 and SN6505 in a DeviceNet application. ISO1042 is used to isolate the CAN interface. The ISO1211 24-V digital input receiver is used to detect the absence or presence of the 24-V field supply. The SN6505 push-pull transformer driver, is used to create an auxiliary isolated power supply for the micro-controller side using the 24-V field supply.