SLLSF09E December 2017 – January 2020 ISO1042
PRODUCTION DATA.
The ISO1042 device is a galvanically-isolated controller area network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. The ISO1042 device offers ±70-V DC bus fault protection and ±30-V common-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of 5000 VRMS and a working voltage of 1060 VRMS. Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISO1042 device is available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options). The ISO1042 device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO1042 | SOIC (8) | 5.85 mm × 7.50 mm |
SOIC (16) | 10.30 mm × 7.50 mm |
FEATURE | ISO1042x | ISO1042Bx |
---|---|---|
Protection Level | Reinforced | Basic |
Surge Test Voltage | 10000 VPK | 6000 VPK |
Isolation Rating | 5000 VRMS | 5000 VRMS |
Working Voltage | 1060 VRMS / 1500 VPK | 1060 VRMS / 1500 VPK |