SLLSF09E December 2017 – January 2020 ISO1042
PRODUCTION DATA.
Table 3 and Table 4 list the driver and receiver functions. Table 5 lists the functional modes for the ISO1042 device.
INPUT | OUTPUTS | DRIVEN BUS STATE | |
---|---|---|---|
TXD(1) | CANH(1) | CANL(1) | |
L | H | L | Dominant |
H | Z | Z | Recessive |
DEVICE MODE | CAN DIFFERENTIAL INPUTS
VID = VCANH – VCANL(3) |
BUS STATE | RXD PIN(1) |
---|---|---|---|
Normal | VID ≥ VIT(MAX) | Dominant | L |
VIT(MIN) < VID < VIT(MAX) | ? | ? | |
VID ≤ VIT(MIN) | Recessive | H | |
Open (VID ≈ 0 V) | Open | H |
DRIVER | RECEIVER | |||||
---|---|---|---|---|---|---|
INPUTS | OUTPUTS | BUS STATE | DIFFERENTIAL INPUTS VID = CANH–CANL(3) | OUTPUT
RXD |
BUS STATE | |
TXD | CANH | CANL | ||||
L(2) | H | L | DOMINANT | VID ≥ VIT(MAX) | L | DOMINANT |
H | Z | Z | RECESSIVE | VIT(MIN) < VID < VIT(MAX) | ? | ? |
Open | Z | Z | RECESSIVE | VID ≤ VIT(MIN) | H | RECESSIVE |
X | Z | Z | RECESSIVE | Open (VID ≈ 0 V) | H | RECESSIVE |