Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCAN1044-Q1 Automotive Fault-Protected CAN FD Transceiver With 1.8V I/O Support
1 Features
- AEC-Q100: Qualified for automotive applications
- Temperature grade 1: –40°C to 125°C
TA
- Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
- Functional Safety-Capable
- Support of classical CAN and optimized CAN FD performance at 2, 5, and 8Mbps
- Short and symmetrical propagation delays for enhanced timing
margin
- Higher data rates in loaded CAN networks
- I/O voltage range supports 1.7V to 5.5V
- Support for 1.8V, 2.5V, 3.3V, and 5V applications
- Protection features:
- Bus fault protection: ±58V
- Undervoltage protection
- TXD dominant timeout (DTO)
- Data rates down to 9.2kbps
- Thermal-shutdown protection (TSD)
- Operating modes:
- Normal mode
- Low power standby mode supporting remote wake-up
request
- Optimized behavior when unpowered
- Bus and logic pins are high impedance (no load to operating bus or application)
- Hot-plug capable: power up/down glitch free operation on bus and RXD output
- Junction temperatures from: –40°C to 150°C
- Receiver common mode input voltage: ±12V
- Available in SOIC (8), SOT23 (8) packages
and leadless VSON (8) packages with improved automated
optical inspection (AOI) capability
2 Applications
- Automotive and Transportation