SLLSF17C August 2019 – October 2024 TCAN1044-Q1
PRODUCTION DATA
Pins | Type | Description | |
---|---|---|---|
Name | No. | ||
TXD | 1 | Digital Input | CAN transmit data input |
GND | 2 | GND | Ground connection |
VCC | 3 | Supply | 5V supply voltage |
RXD | 4 | Digital Output | CAN receive data output, tri-state when powered off |
NC | 5 | — | No Connect (not internally connected); Devices without VIO |
VIO | Supply | I/O supply voltage | |
CANL | 6 | Bus IO | Low-level CAN bus input/output line |
CANH | 7 | Bus IO | High-level CAN bus input/output line |
STB | 8 | Digital Input | Standby input for mode control, integrated pull up |
Thermal Pad (VSON only) | — | Electrically connected to GND, connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |