SLLSF17C August 2019 – October 2024 TCAN1044-Q1
PRODUCTION DATA
The TCAN1044-Q1 transceiver is designed to operate with a main VCC input voltage supply range between 4.5V and 5.5V. The TCAN1044V-Q1 implements an IO level shifting supply input, VIO, designed for a range between 1.8V and 5.5V. Both supply inputs must be well regulated. A decoupling capacitance, typically 100nF, should be placed near the CAN transceiver main VCC supply pin in addition to bypass capacitors. A decoupling capacitor, typically 100nF, should be placed near the CAN transceiver VIO supply pin in addition to bypass capacitors.