SLLSF17C August 2019 – October 2024 TCAN1044-Q1
PRODUCTION DATA
Input (See Figure 6-3) | Output | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-11.5V | -12.5V | 1000mV | Low | VOL |
12.5V | 11.5V | 1000mV | ||
-8.55V | -9.45V | 900mV | ||
9.45 V | 8.55V | 900mV | ||
-8.75V | -9.25V | 500mV | High | VOH |
9.25V | 8.75V | 500mV | ||
-11.8 V | -12.2V | 400mV | ||
12.2V | 11.8V | 400mV | ||
Open | Open | X |