SLLSF17C August 2019 – October 2024 TCAN1044-Q1
PRODUCTION DATA
The TCAN1044-Q1 transceiver can be used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. Figure 8-1 shows a typical configuration for 5V controller applications. The bus termination is shown for illustrative purposes.