10 Revision History
Changes from Revision B (October 2021) to Revision C (October 2024)
- Changed Feature: "Available in SOIC..."Go
- Deleted part number TCAN1044V-Q1 from the data sheet title and header
information.Go
- Changed the Device Information table to the Package
Information tableGo
Changes from Revision A (December 2019) to Revision B (October 2021)
- Added Feature "Functional Safety-Capable"Go
- Changed the Simplified Schematic imageGo
- Changed Figure 8-2
Go
Changes from Revision * (August 2019) to Revision A (December 2019)
- First public release of the data sheet Go
- Added SAE j2962-2 ESDGo
- Changed footnote to Tested according to IEC 62228-3:2019 CAN
Transceivers, Section 6.3; standard pulses parameters defined in ISO 7637-2
(2011)Go