SLLSF17C August 2019 – October 2024 TCAN1044-Q1
PRODUCTION DATA
The STB pin is an input pin used for mode control of the transceiver. The STB pin can be supplied from either the system processor or from a static system voltage source. If normal mode is the only intended mode of operation, then the STB pin can be tied directly to GND.