SLLSF21D September 2018 – February 2020 ISO1500
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOD| | Driver differential-output voltage magnitude | Open circuit voltage, unloaded bus,
4.5 V ≤ VCC2 ≤ 5.5 V |
1.5 | 4.3 | VCC2 | V |
RL = 60 Ω, –7 V ≤ VTEST ≤ 12 V,
4.5 V < VCC2 < 5.5 V (see Figure 19) |
1.5 | 2.5 | V | |||
RL = 100 Ω (see Figure 20), RS-422 load | 2 | 2.9 | V | |||
RL = 54 Ω (see Figure 20), RS-485 load,
4.5 V < VCC2 < 5.5 V |
1.5 | 2.5 | V | |||
Δ|VOD| | Change in differential output voltage between two states | RL = 54 Ω or RL = 100 Ω, see Figure 20 | –50 | 50 | mV | |
VOC | Common-mode output voltage | RL = 54 Ω or RL = 100 Ω, see Figure 20 | 0.5 × VCC2 | 3 | V | |
ΔVOC(SS) | change in steady-state common-mode output voltage between two states | RL = 54 Ω or RL = 100 Ω, see Figure 20 | –50 | 50 | mV | |
VOC(PP) | Peak-to-peak common-mode output voltage | RL = 54 Ω or RL = 100 Ω, see Figure 20 | 300 | mV | ||
IOS | Short-circuit output current | VD = VCC1 or VD = VGND1, VDE = VCC1,
–7 V ≤ VO ≤ 12 V, see Figure 28 |
–175 | 175 | mA | |
Ii | Input current | VD and VDE = 0 V or VD and VDE = VCC1 | –10 | 10 | µA | |
CMTI | Common-mode transient immunity | VD= VCC1 or GND1, VCM = 1200V, See Figure 22 | 85 | 100 | kV/µs |