SLLSF21D September 2018 – February 2020 ISO1500
PRODUCTION DATA.
TA = 25°C | DE = VCC1 | RE = GND1 |
TA = 25°C | DE = VCC1 | RE = GND1 |
Driver load = 120 ohm || 50 pF | Load on R = 15 pF | |
DE = VCC1 | D = GND1 | VCC1 = 3.3 V |
VCC2 = 5 V | TA = 25°C | |
TA = 25°C | RL = 54 ohm | DE = D = VCC1 |
VCC1 = 3.3 V | VCC2 = 5 V | |
TA = 25°C | ||
VCC1 = 3.3 V | VCC2 = 5 V | DE = VCC1 |
TA = 25°C | ||
TA = 25°C | DE = VCC1 | RE = GND1 |
Driver load = 54 ohm || 50 pF | Load on R = 15 pF |
DE = VCC1 | D = GND1 | VCC1 = 3.3 V |
VCC2 = 5 V | TA = 25°C | |
VCC1 = 3.3 V | VCC2 = 5 V | |
TA = 25°C | ||
VCC1 = 3.3 V | VCC2 = 5 V | |
VCC1 = 3.3 V | VCC2 = 5 V | TA = 25°C, |
DE = GND1 | RE = GND1 | |