SLLSF22H April 2018 – June 2024 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
The following table shows an overview of the options available for this family of devices.
Device | ISOLATION | DUPLEX | DATA RATE | PACKAGE |
---|---|---|---|---|
ISO1410, ISO1410B | Reinforced, Basic | Half | 500Kbps | 16-pin DW |
ISO1412, ISO1412B | Full | 500Kbps | 16-pin DW | |
ISO1430, ISO1430B | Half | 12Mbps | 16-pin DW | |
ISO1432, ISO1432B | Full | 12Mbps | 16-pin DW | |
ISO1450, ISO1450B | Half | 50Mbps | 16-pin DW | |
ISO1452, ISO1452B | Full | 50Mbps | 16-pin DW |