SLLSF22H April 2018 – June 2024 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017- 01 | Certified according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, EN 60950-1:2006/A2:2013 and EN 62368-1:2014 |
Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 1500 VPK; Maximum surge isolation voltage, ISO141x, ISO143x, ISO145x: 6250 VPK (Reinforced) ISO141xB, ISO143xB, ISO145xB: 4600 VPK (Basic) | CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1-14, and IEC 62368-1 2nd Ed., for pollution degree 2, material group I ISO141x, ISO143x, ISO145x: 800 VRMS reinforced isolation ISO141xB, ISO143xB, ISO145xB: 800 VRMS basic isolation ---------------- CSA 60601- 1:14 and IEC 60601-1 Ed. 3.1, ISO141x, ISO143x, ISO145x: 2 MOPP (Means of Patient Protection) 250 VRMS (354 VPK) maximum working voltage | Single protection, 5000 VRMS | Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage | EN 61010-1:2010 /A1:2019 ISO141x, ISO143x, ISO145x: 600 VRMS reinforced isolation ISO141xB, ISO143xB, ISO145xB: 1000 VRMS basic isolation ---------------- EN 60950-1:2006/A2:2013 and EN 62368-1:2014 ISO141x, ISO143x, ISO145x: 800 VRMS reinforced isolation ISO141xB, ISO143xB, ISO145xB: 1060 VRMS basic isolation |
Reinforced certificate:40040142 Basic certificate: 40047657 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC15001121716 | Client ID number: 77311 |