SLLSF29G October 2017 – November 2022 TUSB564
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power | ||||||
PCC-ACTIVE-USB | Average active power in USB-only mode while in U0. | CTL1 = L; CTL0 = H; Link in U0 at 5 Gbps; | 330 | mW | ||
PCC-ACTIVE-USB-DP | Average active power in USB + 2 lane DP mode. | CTL1 = H; CTL0 = H; USB in U0 at 5 Gbps; DP at 8.1 Gbps; | 660 | mW | ||
PCC-ACTIVE-DP | Average active power in 4 lane DP mode. | CTL1 = H; CTL0 = L; Four DP lanes at 8.1 Gbps | 660 | mW | ||
PCC-NC-USB | Average power in USB mode while in disconnect state. | CTL1 = L; CTL0 = H; No USB device detected; | 2.5 | mW | ||
PCC-U2U3 | Average power in USB mode while in U2/U3 state | CTL1 = L; CTL0 = H; Link in U2 or U3; | 2.5 | mW | ||
PCC-SHUTDOWN | Average power in Shutdown mode. | CTL1 = L; CTL0 = L; I2C_EN = "0"; | 0.7 | mW | ||
4-State CMOS Inputs(EQ[1:0], SSEQ[1:0], DPEQ[1:0], I2C_EN) | ||||||
IIH | High-level input current | VCC = 3.6 V; VIN = 3.6 V | 20 | 80 | µA | |
IIL | Low-level input current | VCC = 3.6 V; VIN = 0 V | -160 | -40 | µA | |
4-Level VTH | Threshold 0 / R | VCC = 3.3 V | 0.55 | V | ||
Threshold R/ Float | VCC = 3.3 V | 1.65 | V | |||
Threshold Float / 1 | VCC = 3.3 V | 2.7 | V | |||
RPU | Internal pull up resistance | 45 | kΩ | |||
RPD | Internal pull-down resistance | 95 | kΩ | |||
2-State CMOS Input (CTL0, CTL1, FLIP, EN, HPDIN) CTL1, CTL0 and FLIP are Failsafe | ||||||
VIH | High-level input voltage | 2 | 3.6 | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
RPD | Internal pull-down resistance for CTL1, CTL0, FLIP, and EN. | 500 | kΩ | |||
IIH | High-level input current | VIN = 3.6 V | -25 | 25 | µA | |
IIL | Low-level input current | VIN = GND, VCC = 3.6 V | -25 | 25 | µA | |
I2C Control Pins SCL, SDA | ||||||
VIH | High-level input voltage | I2C_EN ! = 0 | 0.7 x VI2C | 3.6 | V | |
VIL | Low-level input voltage | I2C_EN ! = 0 | 0 | 0.3 × VI2C | V | |
VOL | Low-level output voltage | I2C_EN ! = 0; IOL = 3 mA | 0 | 0.4 | V | |
IOL | Low-level output current | I2C_EN ! = 0; VOL = 0.4 V | 20 | mA | ||
Ii_I2C | Input current on SDA pin | 0.1 × VI2C < Input voltage < 3.3 V | -10 | 10 | µA | |
Ci_I2C | Input capacitance | 10 | pF | |||
USB Differential Receiver (RX1P/N, RX2P/N, SSTXP/N) | ||||||
VRX-DIFF-PP | Input differential peak-peak voltage swing linear dynamic range | AC-coupled differential peak-to-peak signal measured post CTLE through a reference channel | 2000 | mVpp | ||
VRX-DC-CM | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
RRX-DIFF-DC | Differential input impedance (DC) | Present after a USB3.1 device is detected on TXP/TXN | 72 | 120 | Ω | |
RRX-CM-DC | Receiver DC Common Mode impedance | Present after a USB3.1 device is detected on TXP/TXN | 18 | 30 | Ω | |
ZRX-HIGH-IMP-DC-POS | Common-mode input impedance with termination disabled (DC) | Present when no USB3.1 device is detected on TXP/TXN. Measured over the range of 0-500 mV with respect to GND. | 25 | kΩ | ||
VSIGNAL-DET-DIFF-PP | Input Differential peak-to-peak Signal Detect Assert Level | at 5 Gbps, No loss and bit rate PRBS7 pattern | 70 | mV | ||
VRX-IDLE-DET-DIFF-PP | Input Differential peak-to-peak Signal Detect De-assert Level | at 5 Gbps, No loss and bit rate PRBS7 pattern | 50 | mV | ||
VRX-LFPS-DET-DIFF-PP | Low-frequency Periodic Signaling (LFPS) Detect Threshold | Below the minimum is squelched. | 100 | 300 | mV | |
CRX | RX input capacitance to GND | At 2.5 GHz | 0.5 | 1 | pF | |
RLRX-DIFF | Differential Return Loss | 50 MHz – 1.25 GHz at 90 Ω | -16 | dB | ||
2.5 GHz at 90 Ω | -17 | dB | ||||
RLRX-CM | Common Mode Return Loss | 50 MHz – 2.5 GHz at 90 Ω | -12 | dB | ||
EQSSP | Receiver equalization | SSEQ[1:0] and EQ[1:0] at 2.5 GHz. | 12 | dB | ||
USB Differential Transmitter (TX1P/N, TX2P/N, SSRXP/N) | ||||||
VTX-DIFF-PP | Transmitter dynamic differential voltage swing range. | 1300 | mVpp | |||
VTX-RCV-DETECT | Amount of voltage change allowed during Receiver Detection | at 3.3 V | 600 | mV | ||
VTX-CM-IDLE-DELTA | Transmitter idle common-mode voltage change while in U2/U3 and not actively transmitting LFPS | measured at the connector side of the AC coupling caps with 50 Ω load | -600 | 600 | mV | |
VTX-DC-CM | Common-mode voltage bias in the transmitter (DC) | 0 | 2 | V | ||
VTX-CM-AC-PP-ACTIVE | Tx AC Common-mode voltage active | At 3.3V; Max mismatch from Txp+Txn for both time and amplitude | 100 | mVpp | ||
VTX-IDLE-DIFF-AC-PP | AC Electrical idle differential peak-to-peak output voltage | At package pins | 0 | 10 | mV | |
VTX-IDLE-DIFF-DC | DC Electrical idle differential output voltage | At package pins after low-pass filter to remove AC component | 0 | 14 | mV | |
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute DC common mode voltage between U1 and U0 | At package pin | 200 | mV | ||
CTX | TX input capacitance to GND | At 2.5 GHz | 1.25 | pF | ||
RTX-DIFF | Differential impedance of the driver | 75 | 120 | Ω | ||
CAC-COUPLING | AC Coupling capacitor | 75 | 265 | nF | ||
RTX-CM | Common-mode impedance of the driver | Measured with respect to AC ground over 0-500 mV | 18 | 30 | Ω | |
ITX-SHORT | TX short circuit current | TX± shorted to GND | 67 | mA | ||
RLTX-DIFF | Differential Return Loss | 50 MHz – 1.25 GHz at 90 Ω | -17 | dB | ||
RLTX-DIFF-2.5G | Differential Return Loss | 2.5 GHz at 90 Ω | -12 | dB | ||
RLTX-CM | Common Mode Return Loss | 50 MHz – 2.5 GHz at 90 Ω | -10 | dB | ||
AC Electrical Characteristics for USB and DP | ||||||
Crosstalk | Differential Cross Talk between TX and RX signal Pairs | at 2.5 GHz | -27 | dB | ||
GLF | Low-frequency voltage gain. | at 100 MHz, 600 mVpp VID | -2.5 | 0.5 | 3.5 | dB |
GLF_LFPS_TX1/2 | Low-frequency voltage gain for SSTX->TX1/TX2 path. | at 10 to 50MHz sine wave; 1.0Vpp VID; EQ = 0; FLIP = 0 and 1; | 0 | 0.8 | 1.6 | dB |
CP1 dB-LF | Low-frequency 1-dB compression point | at 100 MHz, 200 mVpp < VID < 2000 mVpp | 1000 | mVpp | ||
CP1 dB-HF | High-frequency 1-dB compression point | at 2.5 GHz, 200 mVpp < VID < 2000 mVpp | 1000 | mVpp | ||
fLF | Low-frequency cutoff | 200 mVpp < VID < 2000 mVpp | 20 | 50 | kHz | |
DJ_5G | TX output deterministic jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 5 Gbps | 0.04 | UIpp | ||
DJ_8.1G | TX output deterministic jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 8.1 Gbps | 0.08 | UIpp | ||
TJ_5G | TX output total jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 5 Gbps | 0.07 | UIpp | ||
TJ_8.1G | TX output total jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 8.1 Gbps | 0.12 | UIpp | ||
DisplayPort Receiver (TX1P/N, TX2P/N, RX1P/N, RX2P/N) | ||||||
VID_PP | Peak-to-peak input differential dynamic voltage range | 2000 | mV | |||
VIC | Input Common Mode Voltage | 0 | V | |||
CAC | AC coupling capacitance | 75 | 265 | nF | ||
EQDP | Receiver Equalizer | DPEQ1, DPEQ0 at 4.05 GHz | 12 | dB | ||
dR | Data rate | HBR3 | 8.1 | Gbps | ||
Rti | Input Termination resistance | 80 | 100 | 120 | Ω | |
DisplayPort Transmitter (DP[3:0]P/N) | ||||||
VTX-DIFFPP | VOD dynamic range | 1300 | mV | |||
ITX-SHORT | TX short circuit current | TX± shorted to GND | 67 | mA | ||
AUXP/N and SBU1/2 | ||||||
RON | Output ON resistance | VCC = 3.3 V; VIN = 0 to 0.4 V for AUXP; VIN = 2.7 V to 3.6 V for AUXN | 5 | 10 | Ω | |
RON-MISMATCH | ΔON resistance mismatch within pair | VCC = 3.3 V; VIN = 0 to 0.4 V for AUXP; VIN= 2.7 V to 3.6 V for AUXN | 1 | Ω | ||
RON_FLAT | ON resistance flatness (RONmax–RON min) measured at identical VCC and temperature | VCC = 3.3 V; VIN = 0 to 0.4 V for AUXP; VIN = 2.7 V to 3.6 V for AUXN | 2 | Ω | ||
VAUXP_DC_CM | AUX Channel DC common mode voltage for AUXP and SBU2. | VCC = 3.3 V | 0 | 0.4 | V | |
VAUXN_DC_CM | AUX Channel DC common mode voltage for AUXN and SBU1 | VCC = 3.3 V | 2.7 | 3.6 | V | |
CAUX_ON | ON-state capacitance | VCC = 3.3 V; CTL1 = 1; VIN = 0 V or 3.3 V | 4 | 7 | pF | |
CAUX_OFF | OFF-state capacitance | VCC = 3.3 V; CTL1 = 0; VIN = 0 V or 3.3 V | 3 | 6 | pF |