SLLSF29G October 2017 – November 2022 TUSB564
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TA | Ambient temperature for TUSB564 | 0 | 70 | °C | |
TA | Ambient temperature for TUSB564I | -40 | 85 | °C | |
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VCC_RAMP | Power supply ramp | 0.1 | 100 | ms | |
VI2C | Supply that external resistors on SDA and SCL are pulled up to | 1.7 | 3.6 | V | |
VPSN | Power supply noise on VCC | 100 | mV |