SLLSF31A May 2021 – December 2021 TCAN1162-Q1
PRODUCTION DATA
The TCAN1162-Q1 is designed to operate from a VSUP input supply voltage range between 5.5 V and 28 V. The TCAN1162-Q1 also has an output level shifting supply input, VIO, designed for a range between 1.7 V and 5.5 V. Input supplies must be well regulated. A bypass capacitance, typically 100 nF, should be placed close to the device VSUP and VIO supply pins. This helps to reduce supply voltage ripple present on the outputs of the switched-mode power supplies and also helps to compensate for the resistance and inductance of the PCB power planes and traces.