SLLSF31A May 2021 – December 2021 TCAN1162-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSUP | Supply voltage range | –0.3 | 42 | V | |
VFLT | Transceiver supply voltage | -0.3 | 6 | V | |
VIO | IO level shifting voltage range | –0.3 | 6 | V | |
VBUS | CAN bus IO voltage range (CANH, CANL) | –58 | 58 | V | |
VWAKE | WAKE input pin voltage range | –18 | 42 and VI ≤ VSUP + 0.3 | V | |
VINH | INH output pin voltage range | –0.3 | 42 and VO ≤ VSUP + 0.3 | V | |
V(Logic_Input) | Logic input terminal voltage range | –0.3 | 6 | V | |
V(Logic_Output) | Logic output terminal voltage range | –0.3 | 6 | V | |
IO(LOGIC) | Logic output current | 8 | mA | ||
IO(INH) | INH output current | 6 | mA | ||
IO(WAKE) | Wake current if due to ground shifts V(WAKE) ≤ V(GND) – 0.3 V, thus the current into WAKE must be limited via an external serial resistor | 3 | mA | ||
TJ | Operating virtual junction temperature range | –40 | 150 | °C | |
TSTG | Storage temperature | -65 | 165 | °C |