SLLSF47D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
PARAMETER | VALUE |
---|---|
A to B PCB trace length, XAB | 8 inches (assuming 1 dB/inch at 5GHz). |
C to D PCB trace length, XCD | 8 inches (assuming 1 dB/inch at 5GHz). |
E to F PCB trace length, XEF | 1.5 inches (assuming 1 dB/inch at 5GHz). |
G to H PCB trace length, XGH | 1.5 inches (assuming 1 dB/inch at 5GHz). |
PCB trace width | 4 mils |
AC-coupling capacitor (75 nF to 265 nF) | 220 nF |
VCC supply (3 V to 3.6 V) | 3.3 V |
I2C Mode or GPIO Mode | I2C Mode. |
1.8V or 3.3V I2C Interface | 3.3V I2C. Pull-up the I2C_EN pin to 3.3V with a 1K ohm resistor. |