SLLSF47D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
The TUSB1044 supports up to two lanes (or 4 channels) of custom Alternate Mode at datarates up to 10 Gbps. TUSB1044 can be enabled for custom Alternate Mode through GPIO control or through I2C register control. Custom Alternate mode is not supported for GPIO mode which has AUX snoop disabled. When in GPIO mode, custom Alternate Mode is controlled based on Table 6-2. When not in GPIO mode, enable of custom Alternate Mode functionality is controlled through I2C registers. In I2C mode, the operation of this mode requires leaving AUX_SNOOP_DISABLE register 13h bit 7 at 0.