Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TUSB1064 USB TYPE-C™ DP Alt Mode 10 Gbps Sink-Side Linear Redriver Crosspoint Switch
1 Features
- USB Type-C™ crosspoint switch supporting
- USB 3.1 Gen 2 + 2 DP 1.4 lanes
- 4 DP 1.4 lanes
- USB 3.1 Gen 2 up to 10 Gbps
- DisplayPort 1.4 up to 8.1 Gbps (HBR3)
- VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting c, d, and e pin assignments
- Ultra-low-power architecture
- Linear redriver with up to 12 dB equalization
- Transparent to DisplayPort link training
- Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
- Configuration through GPIO or I2C
- Hot-plug capable
- Industrial temperature range: –40ºC to 85ºC (TUSB1064I)
- Commercial temperature range: 0ºC to 70ºC (TUSB1064)
- 4 mm x 6 mm, 0.4 mm Pitch WQFN package