Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO7041 Ultra-Low Power Four-Channel Digital Isolator
1 Features
- Ultra-low power consumption
- 3.5 μA per channel quiescent current (3.3 V)
- 15 μA per channel at 100 kbps (3.3 V)
- 116 μA per channel at 1 Mbps (3.3 V)
- Robust isolation barrier
- >100-year projected lifetime
- 3000 VRMS isolation rating
- ±100 kV/μs typical CMTI
- Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
- Wide temperature range:
- 1.71 V to 1.89 V: –55°C to +105°C
- 2.25 V to 5.5 V: –55°C to +125°C
- Small 16-QSOP package (16-DBQ)
- Signaling rate: Up to 4 Mbps
- Default output High (ISO7041) and Low (ISO7041F) options
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Very low emissions
- Safety-related certifications :
- UL 1577 Component Recognition Program
- DIN VDE V 0884-11
- CQC, TUV and CSA
- IECEx (IEC 60079-0 & IEC 60079-11) and ATEX (EN 60079-0 & EN 60079-11)