SLLSF54D October 2017 – March 2020 ISO7041
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+(IN) | Rising input switching threshold | 0.7 x VCCI(1) | V | |||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
VOH | High-level output voltage | IOH = -2mA | VCCO - 0.3 | VCCO - 0.2 | V | |
VOL | Low-level output voltage | IOL = 2mA | 0.2 | 0.3 | V | |
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI(1) at INx | 1 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx | -1 | µA | ||
CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V | 50 | 100 | kV/us | |
Ci | Input Capacitance(2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 1 MHz, VCC = 3.6 V | 2 | pF |