SLLSF54D October 2017 – March 2020 ISO7041
PRODUCTION DATA.
VDE | CSA | UL | CQC | TUV | CSA/Sira |
---|---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017- 01 | Certified according to IEC 60950-1 and IEC 62368-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, EN 60950- 1:2006/A2:2013 and EN 62368-1:2014 | Certified for use in intrinsic safety (IS) to IS applications under ATEX and IECEx. |
Maximum transient isolation voltage,
4242 VPK; Maximum repetitive peak isolation voltage, 566 VPK; Maximum surge isolation voltage, 4000 VPK |
3000 VRMS insulation per CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1- 14 and IEC 62368-1:2014 370 VRMS (DBQ-16) maximum working voltage (pollution degree 2, material group I)
|
Single protection,
3000 VRMS |
Basic insulation, Altitude ≤ 5000 m, Tropical Climate,
400 VRMS maximum working voltage |
EN 61010- 1:2010/A1:2019, 300 VRMS basic isolation
EN 60950- 1:2006/A2:2013 and EN 62368-1:2014, 400 VRMS basic isolation |
ATEX: EN 60079-0:2018 and EN 60079-11:2012
IECEx:IEC 60079-0:2017 (7th Ed) and IEC60079-11:2011 (6th Ed) Markings: II 1G Ex ia IIC Ga See the Intrinsic Safety section |
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate: CQC18001199097 | Client ID number: 77311 | IECEx certificate:
IECEx CSA 19.0040U ATEX certificate: CSANe 20ATEX2003U |