SLLSF63C March 2018 – July 2024 TUSB1002A
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VCC supply (3V to 3.6V) | 3.3V |
PCIe Support Required (Yes/No) | Yes |
SATA Express Support Required (Yes/No) | Yes |
SATA Support Required (Yes/No) | Yes, then ferrite beads (FB1 and FB2) and 49.9Ω required. No, then ferrite bead (FB1 and FB2) and 49.9Ω not required. |
TX1, TX2, RX2 A/C coupling Capacitor (176nF to 265nF) | 220nF ±10% |
RX1 A/C coupling Capacitor (297nF to 363nF) | Optional. But if implemented suggest 330nF ±10% |
A to B FR4 Length (inches) | 8 |
A to B FR4 Trace Width (mils) | 4 |
C to D FR4 length (inches) | 2 |
C to D FR4 Trace Width (mils) | 4 |
DC Gain (-2, -1, 0, +1, +2) | Not configurable when MODE = "R", CFG1 = "0", and CFG2 = "0". Will always default to 0dB |
Linear Range (900mV, 1000mV, or 1200mV) | Not configurable when MODE = "R", CFG1 = "0", and CFG2 = "0". Will always default to 1200mV |