SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
PIN | TYPE(2) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | TXD | DI | CAN transmit data input (low for dominant and high for recessive bus states) |
2 | GND | GND | Ground connection(1) |
3 | VCC | P | 5 V CAN bus supply voltage |
4 | RXD | DO | CAN receive data output (low for dominant and high for recessive bus states), tri-state |
5 | VIO | P | Digital I/O voltage supply |
6 | nINT/SDO | DO | Serial data output when nCS is low and nINT when nCS is high |
7 | INH/LIMP | HVO | Defaults to Inhibit pin to control system voltage regulators and supplies. TCAN1144-Q1 and TCAN1146-Q1 can configure this pin for a LIMP home function |
8 | SCLK | DI | SPI clock input |
9 | WAKE | HVI | Local wake input terminal |
10 | VSUP | HVP | High-voltage supply from the battery |
11 | SDI | DI | Serial data input |
12 | CANL | BI/O | Low level CAN bus I/O line |
13 | CANH | BI/O | High level CAN bus I/O line |
14 | nCS | DI | Chip select (active low) |