SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSUP | Supply voltage | –0.3 | 42 | V |
VCC | Supply voltage | –0.3 | 6 | V |
VIO | Supply voltage I/O level shifter | –0.3 | 6 | V |
VBUS | CAN bus I/O voltage (CANH, CANL) | –58 | 58 | V |
VWAKE | WAKE input voltage | –18 | 42 | V |
VINH | INH pin voltage | –0.3 | 42 and VO ≤ VSUP+0.3 | V |
VLOGIC | Logic pin voltage (RXD, TXD, SPI) | –0.3 | 6 | V |
VSO | Digital output terminal voltage | –0.5 | 6 | V |
IO(LOGIC) | Logic pin output current | 4 | mA | |
IO(INH/LIMP) | Inhibit/limp pin output current | 6 | mA | |
IO(WAKE) | WAKE pin output current | 3 | mA | |
TJ | Junction temperature | –40 | 165 | °C |
Tstg | Storage temperature | –65 | 150 | °C |