SLLSF83A May 2021 – November 2021 TCAN11623-Q1 , TCAN11625-Q1
PRODUCTION DATA
The TCAN1162x-Q1 are high-speed controller area network (CAN) system basis chips (SBC) that meet the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The TCAN1162x-Q1 supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps).
Both the TCAN11623-Q1 and TCAN11625-Q1 support a wide input supply range and integrates some form of an LDO output. The TCAN11625-Q1 has a 5-V LDO output (VCCOUT) which supplies the CAN transceiver voltage internally as well as additional current externally. The TCAN11623-Q1 has a 3.3-V LDO output (VLDO3), supplied from the 5-V LDO, supporting external loads.
The TCAN1162x-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a system via the INH output pin. This allows an ultra-low-current sleep state where power is gated to all system components except for the TCAN1162x-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN1162x-Q1 initiates system start-up by driving INH high.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TCAN11623-Q1 TCAN11625-Q1 |
VSON (14) | 4.5 mm x 3.00 mm |