SLLSF86C
May 2018 – March 2022
ISOW1412
,
ISOW1432
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Description Continued
6
Device Comparison Table
7
Pin Configuration and Functions
8
Specifications
8.1
Absolute Maximum Ratings
8.2
Recommended Operating Conditions
8.3
Thermal Information
8.4
Power Ratings
8.5
Insulation Specifications
8.6
Safety-Related Certifications
8.7
Safety Limiting Values
8.8
Electrical Characteristics
8.9
Supply Current Characteristics at VISOOUT = 3.3 V
8.10
Supply Current Characteristics at VISOOUT = 5 V
8.11
Switching Characteristics at VISOOUT = 3.3 V
8.12
Switching Characteristics at VISOOUT = 5 V
8.13
Insulation Characteristics Curves
8.14
Typical Characteristics
9
Parameter Measurement Information
10
Detailed Description
10.1
Overview
10.2
Power Isolation
10.3
Signal Isolation
10.4
RS-485
10.5
Functional Block Diagram
10.6
Feature Description
10.6.1
Power-Up and Power-Down Behavior
10.6.2
Protection Features
10.6.3
Failsafe Receiver
10.6.4
Glitch-Free Power Up and Power Down
10.7
Device Functional Modes
10.8
Device I/O Schematics
11
Application and Implementation
11.1
Application Information
11.2
Typical Application
11.2.1
Design Requirements
11.2.2
Detailed Design Procedure
11.2.2.1
Data Rate, Bus Length and Bus Loading
11.2.2.2
Stub Length
11.2.2.3
Insulation Lifetime
12
Power Supply Recommendations
13
Layout
13.1
Layout Guidelines
13.2
Layout Example
14
Device and Documentation Support
14.1
Documentation Support
14.1.1
Related Documentation
14.2
Receiving Notification of Documentation Updates
14.3
Support Resources
14.4
Trademarks
14.5
Electrostatic Discharge Caution
14.6
Glossary
15
Mechanical, Packaging, and Orderable Information
1
Features
Meets or exceeds the requirements of the TIA/ EIA-485A standard
Data rates
ISOW1412 : 500 kbps
ISOW1432 : 12 Mbps
Integrated low-emissions DC-DC converter with low-emissions, low-noise
Meets CISPR 32 Class B and EN 55032 Class B with margin on a two-layer PCB
Low frequency power converter at 25 MHz enabling low noise performance
Additional 2 Mbps GPIO channel
High efficiency output power
Typical efficiency: 46%
V
ISOOUT
accuracy: ±5%
Additional output current: 20 mA
Independent power supply for RS-485 & DC-DC
Logic supply (V
IO
): 1.71 V to 5.5 V
Power converter supply ( V
DD
): 3 V to 5.5 V
RS-485 with PROFIBUS compatibility
Open, short, and idle bus failsafe
1/8 unit load: up to 256 nodes on bus
Glitch-free power up and power down
Reinforced and Basic isolation options
High CMTI: 100-kV/µs (typical)
High ESD bus protection
HBM: ±16 kV
IEC 61000-4-2 contact discharge: ±8 kV
Operating temperature range: -40°C to 125°C
Current limit and thermal shutdown
20-pin wide SOIC package
Section 8.6
:
VDE reinforced and basic insulation per DIN VDE V 0884-11:2017-01
UL 1577 component recognition program
IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications