SLLSFD6A May 2020 – March 2021 THVD8000
PRODUCTION DATA
The driver path incorporates a timeout feature to prevent a faulty node from occupying the bus indefinitely in a multi-drop application.
The driver stops transmitting and the outputs will go high impedance if the D input doesn't detect an edge (either rising or falling) for longer than tTX_TIMEOUT. One of the following events brings the device back to normal operation.
The transmit path resumes operation within tMODE.