SLLSFD6A May 2020 – March 2021 THVD8000
PRODUCTION DATA
Internal ESD protection circuits protect the transceiver against electrostatic discharges (ESD) according to IEC 61000-4-2 of up to ±8 kV contact and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4 kV. This integrated protection eliminates the need of external components reducing the system BOM.