SLLSFD6A May   2020  – March 2021 THVD8000

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings - IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Power Dissipation Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 OOK Modulation with F_SET pin
      2. 8.3.2 OOK Demodulation
      3. 8.3.3 Transmitter Timeout
      4. 8.3.4 Polarity Free Operation
      5. 8.3.5 Glitch Free Mode Change
      6. 8.3.6 Integrated IEC ESD and EFT Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 OOK Mode
      2. 8.4.2 Thermal shutdown (TSD)
  9. Application Information Disclaimer
    1. 9.1 Application information
    2. 9.2 Typical application (OOK mode)
      1. 9.2.1 Design requirements
        1. 9.2.1.1 Carrier frequency
      2. 9.2.2 Detailed design procedure
        1. 9.2.2.1 Inductor value selection
        2. 9.2.2.2 Capacitor value selection
      3. 9.2.3 Application Curves
  10. 10Power supply recommendations
  11. 11Layout
    1. 11.1 Layout guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary

Typical application (OOK mode)

In order to combine data and power over a single pair of wires, capacitors and inductors are used in a bias-tee configuration. High-frequency differential data is AC-coupled onto the bus lines via series capacitances while power is DC-coupled via series inductances. The values of these components will depend on the carrier frequency, number of nodes on the bus, and the power delivery requirements (i.e., voltage and total current sourced or consumed by a given node).

The transmitted differential communication signal is AC-coupled onto the power bus as shown below. This configuration provides the advantage that the power transmitted on the bus has little impact on the differential data, allowing for a wide range of voltage and current scenarios. Typical applications are realized with the THVD8000 transmitting over a power bus of 24VDC or 24VAC with currents from 100mA to 1A, but due to the AC-coupling the THVD8000 does not directly see these voltages. For more information, please refer for the THVD8000 design guide.

In Figure 9-1, there is an optional rectifier network pictured on the bus lines. This network of diodes can ensure that the node is receives power correctly from the bus wires, even if the lines get swapped.

A termination resistance, RT, is not required for device functionality but can be useful in improving signal integrity in some applications by reducing reflections that can occur at cable ends.

GUID-8FDC7C83-D065-4BF6-A519-B3A65C855DAA-low.gifFigure 9-1 Typical power line network with 2 nodes