SLLSFF7A may 2021 – december 2021 ISOW1044
PRODUCTION DATA
The ISOW1044 device is a galvanically-isolated controller area network (CAN) transceiver with a built-in isolated DC-DC converter that eliminates the need for a separate isolated power supply in space-constrained isolated designs. The low-emissions, isolated DC-DC meets CISPR 32 radiated emissions Class B standard with just two ferrite beads on a simple two-layer PCB. Additional 20 mA output current can be used to power other circuits on the board. An integrated 10 Mbps GPIO channel is available and can help remove an additional digital isolator or optocoupler for diagnotstics, LED indication or supply monitoring.
FEATURE | ISOW1044 | ISOW1044B |
---|---|---|
Protection Level | Reinforced | Basic |
Surge Test Voltage | 10 kVPK | 7.8 kVPK |
Isolation Rating | 5000 VRMS | 5000 VRMS |
Working Voltage | 1000 VRMS/1500 VPK | 1000 VRMS/1500 VPK |
Package | DFM (20) | DFM (20) |
Body Size (Nom) | 12.83mm × 7.5 mm | 12.83mm × 7.5 mm |