SLLSFF7A may   2021  – december 2021 ISOW1044

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Description Continued
  7. Device Comparison Table
  8. Pin Configuration and Functions
  9. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  ThermalInformation
    5. 8.5  Power Ratings
    6. 8.6  Insulation Specifications
    7. 8.7  Safety-Related Certifications
    8. 8.8  Safety Limiting Values
    9. 8.9  Electrical Characteristics
    10. 8.10 Supply Current Characteristics
    11. 8.11 Switching Characteristics
    12. 8.12 Insulation Characteristics Curves
    13. 8.13 Typical Characteristics
  10. Parameter Measurement Information
  11. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Power Isolation
    3. 10.3 Signal Isolation
    4. 10.4 CAN Transceiver
      1. 10.4.1 Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode
    5. 10.5 Functional Block Diagram
    6. 10.6 Feature Description
      1. 10.6.1 CAN Bus States
      2. 10.6.2 Digital Inputs and Outputs: TXD (Input) and RXD (Output)
      3. 10.6.3 TXD Dominant Timeout (DTO)
      4. 10.6.4 Power-Up and Power-Down Behavior
      5. 10.6.5 Protection Features
      6. 10.6.6 Floating Pins, Unpowered Device
      7. 10.6.7 Glitch-Free Power Up and Power Down
    7. 10.7 Device Functional Modes
    8. 10.8 Device I/O Schematics
  12. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Bus Loading, Length and Number of Nodes
        2. 11.2.2.2 CAN Termination
      3. 11.2.3 Application Curve
      4. 11.2.4 Insulation Lifetime
  13. 12Power Supply Recommendations
  14. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  15. 14Device and Documentation Support
    1. 14.1 Documentation Support
      1. 14.1.1 Related Documentation
    2. 14.2 Receiving Notification of Documentation Updates
    3. 14.3 Support Resources
    4. 14.4 Trademarks
    5. 14.5 Electrostatic Discharge Caution
    6. 14.6 Glossary
  16. 15Mechanical, Packaging, and Orderable Information

Safety Limiting Values

Safety limiting intends to minimize potential damage to the isolation barrier uponfailure of input or output circuitry.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current(1) RθJA = 68.5 °C/W, VI = 5.5 V, TJ = 150 °C, TA = 25 °C, See Figure 8-1 332 mA
RθJA = 68.5 °C/W, VI = 3.6 V, TJ = 150 °C, TA = 25 °C, See Figure 8-1 507
PS Safety input, output, or total power(1) RθJA = 68.5 °C/W, TJ = 150 °C, TA = 25 °C, See Figure 8-2 1826 mA
TS Safety temperature(1) 150
The maximum safety temperature,TS, has the same value as the maximum junction temperature,TJ, specified for the device. The IS andPS parameters represent the safety current and safety power respectively.The maximum limits of IS and PS should not beexceeded. These limits vary with the ambient temperature, TA.

The junction-to-air thermal resistance, RθJA, in the table is that of a device installed on a high-K test board forleaded surface-mount packages. Use these equations to calculate the value for each parameter:

TJ = TA + RθJA × P,where P is the power dissipated in the device.

TJ(max) = TS = TA +RθJA × PS, where TJ(max) isthe maximum allowed junction temperature.

PS = IS × VI, whereVI is the maximum input voltage.