A. The input pulse is supplied by a generator having
the following characteristics: PRR ≤ 50 kHz, 50% duty cycle,
tr ≤ 3 ns, tf ≤ 3 ns,
ZO = 50 Ω. At the input, 50 Ω resistor is
required to terminate Input Generator signal. The 50 Ω is
not needed in the actual application.
B. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 6-1 Switching
Characteristics Test Circuit and Voltage Waveforms
A. The input pulse is supplied by a
generator having the following characteristics: PRR ≤ 10 kHz, 50% duty cycle,
tr ≤ 3 ns, tf ≤ 3 ns,
ZO = 50 Ω.
B. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 6-2 Enable/Disable Propagation Delay Time Test Circuit and Waveform
A. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
B. Power Supply Ramp Rate = 10
mV/ns
Figure 6-3 Default
Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 15 pF and
includes instrumentation and fixture capacitance within ±20%.
Figure 6-4 Common-Mode Transient Immunity Test Circuit